Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 100 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Connection | G1/4"-F |
Number of folds | 0 |
Attribute | Value |
---|---|
dn | 6.75 mm |
Dmax(S) | 111.10 mm |
Ds | 100.10 mm |
G1 | G1/4"-F |
H | 46.50 mm |
LG1 | 15 mm |
SW1 | 22 mm |
Z (Stroke) | 17.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 412 N |
Lateral force | 284 N |
Lateral force (oily surface) | 414 N |
Volume | 96 cm³ |
Curve radius (min) (convex) | 40 mm |
Size | 100 |
Connection | G1/4"-F |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 64.30 g |
Product family | SAX |
Ordering information: SAX 100 ED-85 G1/4-IG
Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.