Bellows Suction Cups FG PVC (2.5 Folds)

  • Round bellows suction cup with 2.5 folds for handling of extremely fragile workpieces thanks to damping effect of folds and soft sealing lip
  • Usage in box openers and for handling of non-rigid workpieces and soft packaging materials
  • Handling tasks in special processes which use chlorinated water, such as rinsing of plastic bags
Product Highlights
  • 2.5 folds offer optimum damping effect when placed on workpieces
  • Large effective diameter for high suction force
  • Soft, flexible sealing lip adapts to curved surfaces and unevenness
  • Resistant, FDA and BfR compliant PVC
Bellows Suction Cups FG PVC (2.5 Folds)
  • Robust and wear-resistant suction cup FG (2) with 2.5 folds and single sealing lip
  • Very adaptable geometry and soft, flexible material
  • Large effective internal diameter
  • With each nipple family, the replacement cups and nipples (1) can be combined as desired (3)
  • Diameter: 18 to 50 mm
  • Material: PVC (use in the food industry)
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by