Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages
Size | 53 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 30 Shore A |
Material hardness | 55 Shore A |
Vacuum connection | G1/4"-M |
Number of folds | 3.5 |
Attribute | Value |
---|---|
Z (Stroke) | 25.30 mm |
d2 | 22.40 mm |
dn | 8 mm |
Dmax(S) | 54.50 mm |
Ds | 53 mm |
G1 | G1/4"-M |
G1 | G1/4-AG |
H | 63.50 mm |
LG1 | 10 mm |
SW1 | 27 mm |
Attribute | Value |
---|---|
Number of folds | 3.50 |
Size | 53 |
Suction cup material | Silicone SI |
Suction force | 61 N |
Product family | PSPF |
Ordering information: PSPF 53 SI-30/55 G1/4-AG
The bellows suction cup PSPF (elastomer part + connection element) is delivered assembled. The product consists of: