Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivelling connection option for suction pads
Construction use | Modular gripper system |
Cross-beam connection | Profile D30-ITEM |
Thread G1 | G1/4"-F |
External diameter D | 30 mm |
Length L | 53.4 mm |
Hose diameter | 8 mm |
Shape mounting elements | swivel |
Attribute | Value |
---|---|
D | 30 mm |
d | 8 mm |
G1 | G1/4"-F |
H | 38.50 mm |
L | 53.40 mm |
L2 | 62 mm |
L3 | 50 mm |
SW1 | 19 mm |
Ordering information: SAUG-ANB PXT D30-I ROT