Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for | Universal Robots |
Construction use | CobotPump |
with | Silhouette Match |
Construction | stationary use |
Attribute | Value |
---|---|
B2 | 230 mm |
D | 260 mm |
H | 330 mm |
H1 | 365 mm |
H2 | 130 mm |
L2 | 158 mm |
L1 | 299 mm |
Attribute | Value |
---|---|
for | Universal Robots |
with | |
with | Silhouette Match |
Product family | 3D-R |
Ordering information: ROB-SET ECBPi RC-160 SM UR
The set is delivered unassembled. The delivery consists of:
Available spare parts: Suction cups SPB1, FSG and FSGA
Available accessories: Flange extension VEE-FE