Schmalz

Bellows Suction Cups FSG SI-MD (2.5 Folds)

Suction area (Ø) 9 to 52 mm

Go directly to the products

Metal detectable bellows suction cup made of silicone SI-MD for safe handling in the food industry

FDA and BfR compliant and temperature resistant from -30 °C to +180 °C

Design
  • Suction cups made of special metal detectable material SI-MD (2)
  • Suction cup connector pluggable via (SA-NIP) connector (1)
  • Suction cup and connector can be ordered separately (3)
Technical Data
  • Diameter: 9 to 52 mm
  • Material: SI-MD
  • Metal detectable material
Industries
  • Food
  • Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Connection
Height H
Spring stroke Z
Industry sector
Product family

1 - 10 from 23 results

FSG 9 SI-MD-55 G1/8-IG

Part no.: 10.01.06.05703

Bellows suction cup (round) for very uneven workpieces

Size9
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds2.5
FSG 9 SI-MD-55 G1/8-AG

Part no.: 10.01.06.05704

Bellows suction cup (round) for very uneven workpieces

Size9
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds2.5
FSG 42 SI-MD-55 G1/4-AG

Part no.: 10.01.06.05723

Bellows suction cup (round) for very uneven workpieces

Size42
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds2.5
FSG 32 SI-MD-55 G1/4-IG

Part no.: 10.01.06.05720

Bellows suction cup (round) for very uneven workpieces

Size32
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds2.5
FSG 52 SI-MD-55 G1/4-AG

Part no.: 10.01.06.05724

Bellows suction cup (round) for very uneven workpieces

Size52
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds2.5
FSG 12 SI-MD-55 M5-AG

Part no.: 10.01.06.05708

Bellows suction cup (round) for very uneven workpieces

Size12
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
FSG 18 SI-MD-55 M5-AG

Part no.: 10.01.06.05714

Bellows suction cup (round) for very uneven workpieces

Size18
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
FSG 9 SI-MD-55 M5-AG

Part no.: 10.01.06.05705

Bellows suction cup (round) for very uneven workpieces

Size9
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
FSG 14 SI-MD-55 G1/8-AG

Part no.: 10.01.06.05710

Bellows suction cup (round) for very uneven workpieces

Size14
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds2.5
FSG 18 SI-MD-55 G1/8-IG

Part no.: 10.01.06.05712

Bellows suction cup (round) for very uneven workpieces

Size18
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds2.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart