Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
Dk | 52.30 mm |
Dmax(S) | 86 mm |
Ds | 80 mm |
H | 20.50 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 260 N |
Volume | 26.76 cm³ |
Curve radius (min) (convex) | 100 mm |
Size | 80 |
Nipple family | N 009 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 52.40 g |
Product family | PFG |
Ordering information: PFG 80 NBR-55 N009 M10x1.25-IG