PFG 30 SI-55 N007

Part no.: 10.01.01.00034

Flat suction cup (round) for smooth or slightly rough surfaces

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
PFG 30 SI-55 N007
Attribute Value
d 6 mm
d1 11 mm
Dk 15.10 mm
Dmax(S) 31.50 mm
Ds 28.80 mm
H 12 mm
H2 7 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 34 N
Volume 1.56 cm³
Curve radius (min) (convex) 40 mm
Size 30
Nipple family N 007
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 3 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: PFG 30 SI-55 N007