Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 120 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Attribute | Value |
---|---|
d | 7.30 mm |
Dk | 89.50 mm |
Dmax(S) | 124 mm |
Ds | 120 mm |
H | 23.50 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 540 N |
Volume | 75.16 cm³ |
Curve radius (min) (convex) | 300 mm |
Size | 120 |
Nipple family | N 010 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 220.30 g |
Product family | PFG |
Ordering information: PFG 120 SI-55 N010