PFG 150 SI-55 N010

Part no.: 10.01.01.00334

Flat suction cup (round) for smooth or slightly rough surfaces

Size150
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
PFG 150 SI-55 N010
Attribute Value
d 7 mm
Dk 104.50 mm
Dmax(S) 158 mm
Ds 147.50 mm
H 31 mm
Z (Stroke) 9 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 842 N
Volume 164.71 cm³
Curve radius (min) (convex) 300 mm
Size 150
Nipple family N 010
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 385 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: PFG 150 SI-55 N010