SG 8 SI-55 N040

Part no.: 10.01.01.00744

Flat suction cup (round)

Size8
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Height H8.5 mm
SG 8 SI-55 N040
Attribute Value
d 2 mm
Dk 4 mm
Dmax(S) 9 mm
Ds 8 mm
H 8.50 mm
H2 4 mm
Z (Stroke) 1.70 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 0
Size 8
Suction cup material Silicone SI
Suction force (-600mbar) 2.30 N
Material hardness [Shore A] 55 Shore A
Product family SG
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SG 8 SI-55 N040