DR-SPU 250 NBR-55

Part no.: 10.01.01.01094

Sealing ring for suction plate SPU

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
DR-SPU 250 NBR-55
Attribute Value
d2 199.20 mm
Ds 250 mm
Dmax(S) 252.40 mm
H 24.50 mm
Z (Stroke) 4.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 250
Material hardness [Shore A] 55 Shore A
Suction cup material Nitrile rubber NBR
Weight 331.20 g
Product family DR-SPU

Ordering information: DR-SPU 250 NBR-55