SU 120

Part no.: 10.01.01.12437

Cover for suction cup

Size120
Clamping range115.0 ... 130.0 mm
Temperature resistance80 °C
SU 120
Attribute Value
d 5 mm
D 132 mm
D2 50 mm
Attribute Value
Size 120
Clamping range 115.0 ... 130.0 mm
Weight 2.80 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 120

Suction cup cover SU is delivered in the desired diameter.