Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Cover for suction cup
Size | 280 |
Clamping range | 270.0 ... 300.0 mm |
Temperature resistance | 80 °C |
Attribute | Value |
---|---|
d | 5 mm |
D | 267 mm |
D2 | 110 mm |
Attribute | Value |
---|---|
Size | 280 |
Clamping range | 270.0 ... 300.0 mm |
Weight | 7.60 g |
Product family | SU |
Ordering information: SU 280
Suction cup cover SU is delivered in the desired diameter.