DR-SGF 200 HT1-60

Part no.: 10.01.01.12891

Rubber Seal for SGF suction cup

Size200
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Height H22 mm
DR-SGF 200 HT1-60
Attribute Value
d2 185 mm
Ds 206 mm
Dmax(S) 213 mm
H 22 mm
Z (Stroke) 3.60 mm
Attribute Value
Suction force (-600mbar) 1880 N
Volume 144.07 cm³
Curve radius (min) (convex) 3500 mm
Size 200
Number of folds 0
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 238.50 g
Product family DR-SGF

Ordering information: DR-SGF 200 HT1-60