KGL G1/4-IG M10x1.25-AG

Part no.: 10.01.03.00137

Suction cup mounting with joint for adaptation to sloping surfaces

Thread G1G1/4"-F
Thread G2M10x1.25-M
Height H37.5 mm
KGL G1/4-IG M10x1.25-AG
Attribute Value
dn 3.50 mm
H 37.50 mm
G1 G1/4"-F
G2 M10x1.25-M
LG1 12 mm
LG2 10 mm
SW1 19 mm
W 15 °
Attribute Value
Vertical load 1500 N
Weight 67 g
Product family KGL

Ordering information: KGL G1/4-IG M10x1.25-AG

Ball joint KGL is delivered as a ready-to-connect product.