DR 42/20x5 MOS SI-15

Part no.: 10.01.06.02616

Gasket made from special foam for optimal sealing of structured surfaces

External diameter D42 mm
Internal diameter d20 mm
Height H5 mm
Material typeFoam rubber
Sealing materialSilicone SI
Material hardness [Shore A]15 Shore A
DR 42/20x5 MOS SI-15
Attribute Value
d 20 mm
D 42 mm
L 5 mm
Attribute Value
Material type Foam rubber
Temperature resistance 180 °C
Weight 1.80 g
Product family DR-MOS SI

Ordering information: DR 42/20x5 MOS SI-15

Sealing profile DR-MOS SI is delivered with the desired diameter.

 

Available accessories: silicone adhesive