BCG 40 NBR-ESD-55 SC095

Part no.: 10.01.06.04575

Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces

Size40
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 Shore A
BCG 40 NBR-ESD-55 SC095
Attribute Value
d2 26 mm
Dmax(S) 42 mm
Ds 39.40 mm
H 19.50 mm
Z (Stroke) 6.50 mm
Attribute Value
Suction cup material Nitrile rubber NBR-ESD
Material hardness [Shore A] 55 Shore A
Weight 8 g

Ordering information: BCG 40 NBR-ESD-55 SC095