Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange plate (round)
Attribute | Value |
---|---|
d | 25 mm |
d1 | 6.60 mm |
D2 | 41.10 mm |
D | 63 mm |
Dmk | 46 mm |
D mk1 | 50 mm |
G2 | M4-F |
L | 10.50 mm |
L1 | 13.50 mm |
L2 | 3 mm |
L3 | 3 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Weight | 57.50 g |
Ordering information: FLAN-PL 63x10.5-AD1