Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B | 14 mm |
B2 | 11 mm |
G1 | M8x1-F |
G4 | M4-M |
H | 8 mm |
H2 | 3.60 mm |
L | 30.90 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Weight | 5.80 g |
Ordering information: HTR M8x1-IG SWGm