Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction-/ Absorption module
Attribute | Value |
---|---|
B | 15 mm |
B2 | 11 mm |
d | 4 mm |
d2 | 4.10 mm |
Ds | 9 mm |
G4 | M4-M |
H | 35 mm |
L | 32 mm |
Z (Stroke) | 3 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Weight | 10.40 g |
Ordering information: SD-MOD 4 32x15x35 FG 9 SWGm