FLAN-PL 55x9.5-JP1

Part no.: 10.01.30.00194

Flange plate (round)

External diameter D55 mm
Length L9.5 mm
SizeJP1
Thread G1G3/8"-F

Information on the Flange Plate

The flange plates are used to connect the vacuum end effector to the robot.

FLAN-PL 55x9.5-JP1
Attribute Value
d1 4.50 mm
d2 5.50 mm
d3 6.60 mm
d4 4.50 mm
D 55 mm
Dmk 25 mm
D mk1 31.50 mm
D mk2 40 mm
D mk3 46 mm
D mk4 48 mm
G1 G3/8"-F
G2 M4-F
L 9.50 mm
L3 6.30 mm
Attribute Value
Pressure range (operating pressure) bar
Weight 27 g

Ordering information: FLAN-PL 55x9.5-JP1