STGG 170x105x26.9 QCFA PEEK

Part no.: 10.01.30.00478

Special area gripper for gentle and extremly dynamic handling of sensitive work pieces

Length L170 mm
Width B105 mm
Height H26.9 mm
Add. functionQuick-change adapter
MaterialPolyetheretherketon
Attribute Value
B 105 mm
d2 14 mm
G2 M4-F
H 26.90 mm
H2 10.50 mm
L 170 mm
Attribute Value
Holding force N
Suction rate l/min
Air consumption l/min
Pressure range (operating pressure) bar
Operating temperature 5 ... 60 °C
Weight 265 g
Product family STGG
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: STGG 170x105x26.9 QCFA PEEK

Thin glass gripper STGG is delivered assembled.

Gripper available in various dimensions with integrated vacuum generation (1xE100 or QCMV) or with connection for external vacuum generation (QCM)

 

Available accessories: exhaust air set, holder system, suction / damping module, floating suction cup module, flange plate