Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Protective coating for large-area grippers - f imprint-free handling grip. - imprint-free handl wpieces
Length L | 838 mm |
Width B | 131 mm |
Height H | 0.1 mm |
Construction use | Vacuum area gripping system FXP-FMP |
Material type | protective layer |
Attribute | Value |
---|---|
B | 131 mm |
H | 0.10 mm |
L | 838 mm |
Ordering information: SU-FLGR 838x131 SU FXP-FMP