ROB-SET FXCB OMRON SPB2

Part no.: 10.01.43.00133

Complete vacuum system for connecting to lightweight robots

forOMRON
TypeTM5, TM12, TM14
Construction shape vacuum switchNPN switching
Control valveNormally open
ROB-SET FXCB OMRON SPB2
Attribute Value
B 123.20 mm
B1 159 mm
B2 45 mm
H 190.50 mm
H1 195.50 mm
H2 47 mm
L 297 mm
L1 331 mm
L2 114.40 mm
L3 102 mm
dn 10 mm
Attribute Value
Weight 2.60 kg
Suction rate (max.) 525.90 l/min
Number of suction cells 15
Lift capacity (vertical) 80 N
Max. load (horizontal) 350 N
for OMRON
Product family ROB-SET-FXCB


The technical properties of the robot types may vary by region. The stated compatibility of the set is based on standard European models.
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: ROB-SET FXCB OMRON SPB2

The robot set FXCB is delivered unassembled. The delivery consists of:

  • Area gripping system FXCB
  • Flange module MOD-FLAN (optional)
  • Connection cable ASK-B
  • USB stick with software (optional)

Available spare parts: flange module MOD-FLAN (optional), connection cable ASK-B, front foil MASK-FOL, solenoid valve EMV, sealing plate DI-PL, silencer SD

Available accessories: vacuum / compressed air hose VSL