ECBPMi 24V-DC MATCH

Part no.: 10.03.01.00661

CobotPump (Mini) for electrical vacuum generation for collaborative robots

Suction rate (max.)1.6 l/min
Rated power7.2 W
Voltage24V - DC
Rated current0.3 A
Operating temperature0 ... 40 °C
ConstructionQuick-change system MATCH
ECBPMi 24V-DC MATCH
Attribute Value
D 75 mm
D1 86.50 mm
D mk1 46 mm
G2 G1/4"-F
L 110.90 mm
L1 123.90 mm
L2 81.90 mm
L3 18.10 mm
LG1 6 mm
LG2 11 mm
X1 43 mm
Attribute Value
Suction rate (max.) 1.60 l/min
Voltage DC 24V - DC
Rated power 7.20 W
Rated current 0.30 A
Degree of evacuation 60 %
Max. load (horizontal) 10 N
Lift capacity (vertical) 30 N
Operating temperature 0 ... 40 °C
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: ECBPMi 24V-DC MATCH

The delivery consists of:

  • Electrical vacuum generator ECBPMi MATCH
  • Suction cup SFF / SPB1
  • USB stick with software

Suitable quick-change module RMQC must be ordered separately.