Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Silencer box for reduction of the noise level
Construction use | Blower SB |
Voltage DC | 24V - DC |
Material | Steel |
Thread G1 | G2-1/2"-M |
Length L | 1,055 mm |
Width B | 727 mm |
Height H | 703 mm |
Attribute | Value |
---|---|
B | 727 mm |
B2 | 105 mm |
B3 | 265 mm |
B4 | 155 mm |
d1 | 13.50 mm |
G1 | G2-1/2"-M |
G5 | M10-F |
H | 703 mm |
H1 | 801 mm |
H3 | 170 mm |
H4 | 125 mm |
L | 1055 mm |
L1 | 1281 mm |
L2 | 125 mm |
X1 | 800 mm |
Y1 | 500 mm |
Ordering information: SBB-24V-DC-ST-VZ-LUE SB