Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Silencer box for reduction of the noise level
Construction use | Blower SB |
Voltage DC | 24V - DC |
Material | Steel/ABS |
Thread G1 | G2"-M |
Length L | 661 mm |
Width B | 586 mm |
Height H | 563 mm |
Attribute | Value |
---|---|
B | 586 mm |
B2 | 70 mm |
B3 | 213 mm |
d1 | 13.50 mm |
G1 | G2"-M |
G5 | M10-F |
H | 563 mm |
H1 | 610 mm |
H2 | 529 mm |
H3 | 53 mm |
H4 | 81 mm |
H5 | 103 mm |
L | 661 mm |
L1 | 794 mm |
L2 | 125 mm |
X1 | 480 mm |
Y1 | 420 mm |
Ordering information: SBB-24V-DC-ST/ABS-LUE SB