Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter
Connection | Ø40mm |
Shape | Piclon housing |
Nominal flow rate | 270 m³/h |
Filter pore size | 3 µm |
Additional function | Hose clamps SSD |
Attribute | Value |
---|---|
B1 | 221 mm |
B2 | 112 mm |
d | 8.50 mm |
D | 170 mm |
D1 | 198 mm |
D2 | 40 mm |
D3 | 40 mm |
H | 218 mm |
L | 355 mm |
L1 | 658 mm |
L2 | 303 mm |
X1 | 192 mm |
Attribute | Value |
---|---|
Connection | Ø40mm |
Nominal flow rate | 270 m³/h |
Nominal flow rate | 4500 l/min |
Max. vacuum | -500 mbar |
Filter pore size | 3 µm |
Weight | 2 kg |
Product family | VF |
Ordering information: STF 40 P 4.5 SSD
Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.
Available spare parts: replacement filter cartridge
Available accessories: mounting bracket