STF 100 P 15.0 SSB

Part no.: 10.07.01.00400

Dust filter

ConnectionØ100mm
ShapePiclon housing
Nominal flow rate900 m³/h
Filter pore size3 µm
Additional functionHose clamps SSB
STF 100 P 15.0 SSB
Attribute Value
B1 362.50 mm
B2 190 mm
d 8.50 mm
D 293 mm
D1 317.60 mm
D2 100 mm
D3 100 mm
H 334 mm
L 440.50 mm
L1 829 mm
L2 384 mm
X1 315 mm
Attribute Value
Connection Ø100mm
Nominal flow rate 900 m³/h
Nominal flow rate 15000 l/min
Max. vacuum -500 mbar
Filter pore size 3 µm
Product family VF
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: STF 100 P 15.0 SSB

Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.

 

Available spare parts: replacement filter cartridge
Available accessories: mounting bracket