Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter
Connection | Ø100mm |
Shape | Piclon housing |
Nominal flow rate | 1,440 m³/h |
Filter pore size | 3 µm |
Additional function | Hose clamps SSB |
Attribute | Value |
---|---|
B1 | 406 mm |
B2 | 193.50 mm |
d | 8.50 mm |
D | 321 mm |
D1 | 353 mm |
D2 | 100 mm |
D3 | 100 mm |
H | 382 mm |
L | 580.30 mm |
L1 | 1080 mm |
L2 | 500 mm |
X1 | 355 mm |
Attribute | Value |
---|---|
Connection | Ø100mm |
Nominal flow rate | 1440 m³/h |
Nominal flow rate | 24000 l/min |
Filter pore size | 3 µm |
Product family | VF |
Ordering information: STF 100 P 24.0 SSB
Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.
Available spare parts: replacement filter cartridge
Available accessories: mounting bracket