STV-WF G1/8-AG 8

Part no.: 10.08.02.00170

Push-in Fitting, swivelling and lockable

Thread G1G1/8"-M
Hose diameter8 mm
MaterialNickel plated
Operating temperature-10 ... 70 °C
Length L23.4 mm
STV-WF G1/8-AG 8
Attribute Value
d 8 mm
G1 G1/8"-M
dn 5.40 mm
D1 14.30 mm
H 9.80 mm
H1 23.60 mm
L 23.40 mm
L1 31.30 mm
LG1 5 mm
SW1 14 mm
SW3 16 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -10 ... 70 °C
Weight 43 g
Product family STV

Ordering information: STV-WF G1/8-AG 8

The push-in fittings are supplied in the desired design.