ST G1/8-AG 6 MS-V

Part no.: 10.08.03.00154

Hose sleeve

Thread G1G1/8"-M
Hose diameter (rec.) d6 mm
MaterialBrass
Surfacenickel plated
Length L5 mm
Nominal diameter dn4.4 mm
ST G1/8-AG 6 MS-V
Attribute Value
dn 4.40 mm
D 5.40 mm
G1 G1/8"-M
L 5 mm
L1 34 mm
LG1 8 mm
SW1 14 mm
Attribute Value
Material Brass
Weight 13 g

Ordering information: ST G1/8-AG 6 MS-V

The accessories for screw fittings are supplied in the desired design.