Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose sleeve
Thread G1 | G3/4"-M |
Hose diameter (rec.) d | 13 mm |
Material | Brass |
Surface | nickel plated |
Length L | 8 mm |
Nominal diameter dn | 10.4 mm |
Attribute | Value |
---|---|
dn | 10.40 mm |
D | 13.90 mm |
G1 | G3/4"-M |
L | 8 mm |
L1 | 60 mm |
LG1 | 16 mm |
SW1 | 32 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 116 g |
Ordering information: ST G3/4-AG 13 MS-V
The accessories for screw fittings are supplied in the desired design.