Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing screw with collar
Attribute | Value |
---|---|
Dk | 14 mm |
G1 | G1/8"-M |
Lk | 3.50 mm |
LG1 | 5.50 mm |
SW2 | 5 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 6 g |
Ordering information: VRS-SB G1/8-AG ISKT O-Ring
The accessories for screw fittings are supplied in the desired design.