VRS-SB G3/8-AG ISKT O-Ring

Part no.: 10.08.06.00045

Sealing screw with collar

Thread G1G3/8"-M
MaterialBrass
Surfacenickel plated
VRS-SB G3/8-AG ISKT O-Ring
Attribute Value
Dk 22 mm
G1 G3/8"-M
Lk 4.50 mm
LG1 7.50 mm
SW2 8 mm
Attribute Value
Material Brass
Weight 21 g

Ordering information: VRS-SB G3/8-AG ISKT O-Ring

The accessories for screw fittings are supplied in the desired design.