FLAN-PL 55x7.5-EL1

Part no.: 10.01.30.00208

Flange plate (round)

External diameter D55 mm
Length L7.5 mm
SizeEL1
Information on the Flange Plate
The flange plates are used to connect the vacuum end effector to the robot.
FLAN-PL 55x7.5-EL1
Attribute Value
d 10 mm
d1 4.30 mm
D2 16 mm
D 55 mm
Dmk 28 mm
D mk1 46 mm
G2 M4-F
L 7.50 mm
L1 9.50 mm
L2 2 mm
Attribute Value
Pressure range (operating pressure) bar
Weight 34.90 g

Ordering information: FLAN-PL 55x7.5-EL1