SGM-SV 46 2 BY M5-IG PNP
Part no.: 10.01.17.00749
Magnetic gripper (prepared f sensor)
Industries: Automotive | Battery
| Size | 46 |
| Guide pin | 2 |
| Socket | M5-F |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Additional function | Sensor PNP |
| Suction cup type | Battery grippers |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 52 mm |
| d | 46 mm |
| G1 | M5-F |
| G2 | M6-F |
| H | 100 mm |
| H1 | 106 mm |
| X2 | 25 mm |
| X3 | 3,5 mm |
| Y1 | 18 mm |
| Y3 | 6,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Holding force | 72 N |
| Remaining holding force | 0,5 N |
| Installation position | Any |
| Control valve | Bistable |
| Additional function | Sensor PNP |
| Operating temperature | 5 ... 70 °C |
| Guide pin | 2 |
| Weight | 459,5 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





