Vacuum block for Schmalz 1-circuit console

Height H125 mm
VCBL-K1 120x50x125 Q TV
Attribute Value
B 120 mm
B1 128 mm
H 125 mm
L 50 mm
L1 141.50 mm
Attribute Value
Dimension suction plate bottom mm
There is no CAD data online available for this item. Please contact your local contact person.

Ordering information: VCBL-K1 120x50x125 Q TV

The vacuum block VCBL-K1 is delivered assembled. The product consists of: 

  • Upper suction plate type VCSP-O - elastomer part, available in various dimensions and suction areas
  • Base body made of plastic 
  • Bottom suction plate type VCSP-U - Elastomer part
     

Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, metal strips, guide strip for suction block
Available accessories: Suction plate (top) foam rubber