• Mechanical clamping system for console tables from Biesse with matching suction cup mount
  • The mechanical clamps are actuated via vacuum so that no further medium is required at the machine for clamping
  • The clamps are adapted to the Mounts of the machine and fixed using a bayonet mount with two hexagon head screws
  • Eccentric clamping disc provides a large clamping area and can be freely rotated for use in any orientation
  • Safe clamping of narrow and curved workpieces such as frame parts and window profiles
Product Highlights
  • Eccentrically positioned clamping plates for optimum use of the clamping surface
  • Holds even narrow workpieces securely with clamping forces of up to 700 N
  • No additional medium necessary, as it can be activated via the operating vacuum of the CNC machining center
  • Withstands the strongest lateral forces thanks to special friction materials
Mechanical Clamps VCMC-B
  • Eccentric clamping disc (1) is pulled downwards by the vacuum of the Biesse console via a piston in the clamp
  • Friction material (2) for optimization lateral force absorption
  • Main body made of aluminum (3) with interface (4) to the Biesse console
  • Hexagon head screws (5) for fixing the clamp to the mount
  • Vacuum system for Biesse consoles
  • For frame and window profiles
  • Pre-fixation in the suction block mounting

Filter by