Oil-free pump with constant suction rate, robust, requires little maintenance

Sound level at 50 Hz67 dB(A)
Voltage at 50Hz290/500V AC3
Voltage at 60Hz300/575V AC3
Suction rate (50 Hz)47 m³/h
Suction rate (60 Hz)55 m³/h
Vacuum (50 Hz)-600 mbar
Rated power 50 Hz1.25 kW
Rated power 60 Hz1.5 kW
PermissionUL/CSA
Weight41 kg
CategoryElectrical vacuum generation
EVE-TR 50 AC3 VBV
Attribute Value
L 572 mm
L2 131 mm
B 280 mm
B2 51 mm
H 290 mm
Attribute Value
Weight 41 kg
Category Electrical vacuum generation
There is no CAD data online available for this item. Please contact your local contact person.

Ordering information: EVE-TR 50 AC3 VBV