Vacuum area gripping system with integrated pneumatic vacuum ball check valves

Length L1,036 mm
Width B130 mm
Arrangement5R18
Material typeFoam O, Height 2x10 mm
Add. functionFilter
Number of suction cells275
Add. function2x Contr.-val. vacuum/blow off
DesignMulti-stage ejector SEMP
Construction shape vacuum switchSwitches to +
Voltage DC24V - DC
Air consumption625 l/min
Weight5.5 kg
Product familyFXP
FXP-S-SVK 1036 5R18 O10O10 F
Attribute Value
B 130 mm
B3 21.60 mm
H 70 mm
H1 109 mm
H2 20 mm
H3 7.70 mm
H4 5.50 mm
H5 28 mm
L 1036 mm
L2 996 mm
L3 154 mm
Y1 90 mm
Valve type SVK


Permissible dimensional tolerances for elastomer parts according to DIN ISO 3302-1 M3 Note: Two ejectors/silencer box covers are used for the 1,234 mm and 1,432 mm lengths. Type FXP requires compressed air hose 12/9 mm
Attribute Value
Arrangement 5R18
Material type Foam O, Height 2x10 mm
Number of suction cells 275
Suction force at -250 mbar 1055 N
Suction rate (max.) 2270 l/min
Air consumption 625 l/min
Sealing element Sealing Foam
Add. function Filter
Add. function Filter
Add. function 2x Contr.-val. vacuum/blow off
Weight 5.50 kg
Product family FXP


Sound level: 74 dB(A) Max. degree of evacuation 55%

Ordering information: FXP-S-SVK 1036 5R18 O10O10 F

  • Integrated control valves at FXP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed) on version FXP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)