Vacuum area gripping system for external vacuum generator, with flow resistors

Length L640 mm
Width B130 mm
Arrangement5R18
Material typeFoam N+SU, Height 10mm
construction shape fittingsStraight
External diameter D32 mm
Weight3.2 kg

Vacuum Area Gripping System with Foam SU

Vacuum area gripping system with sealing foam SU for handling glass surfaces with very sensitive coating types. The special fabric on the suction area of the gripper prevents scratches and contamination of the workpiece surface.

FMP-SW60 640 5R18 N10SU G32
Attribute Value
B 130 mm
B3 21.60 mm
D 32 mm
H 60 mm
H1 90 mm
H2 10 mm
H3 7.70 mm
H4 5.50 mm
H5 41 mm
L 640 mm
L2 600 mm
L3 90 mm
Y1 90 mm
Valve type SW
Attribute Value
Arrangement 5R18
Material type Foam N+SU, Height 10mm
Number of suction cells 165
Suction force at -250 mbar 510 N
Weight 3.20 kg
Sealing element Sealing Foam
Evacuation rate for pu = -0,25 bar 450 l/min
Product family FMP

Documents

Choose language

Ordering information: FMP-SW60 640 5R18 N10SU G32

  • Integrated control valves at FMP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blo