STF G1-1/4-IG N

Part no.: 10.07.01.00008

Dust filter

ConnectionG1-1/4"-F
ShapeSteel housing
Nominal flow rate96 m³/h
Filter pore size3 µm
STF G1-1/4-IG N
Attribute Value
B1 81 mm
D 136 mm
G1 G1-1/4"-F
G2 G1-1/4"-F
L 116 mm
L1 191 mm
L2 17 mm
Attribute Value
Connection G1-1/4"-F
Nominal flow rate 96 m³/h
Nominal flow rate 1600 l/min
Max. vacuum -950 mbar
Filter pore size 3 µm
Weight 1 kg
Product family VF
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: STF G1-1/4-IG N

Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.

 

Available spare parts: replacement filter cartridge
Available accessories: mounting bracket