Suction cup (round)

New
Size50
Height H31.5 mm
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 Shore A
Suct. cupsBell. suct. cup f. SCG(S)
SAUG-SCG 50 SI-MD-55 602 B
Attribute Value
Diameter Dmax(N) 39.60 mm
Dmax(S) 52 mm
dn 27 mm
Ds 49.40 mm
G1 M37x1-F
H 31.50 mm
LG1 5 mm
Z (Stroke) 8 mm
Attribute Value
Size 50
Pressure range (operating pressure) bar
Operating temperature °C
Number of folds 1.50
Weight 22.70 g
Holding force N
Air consumption m³/h
Air consumption l/min
Material hardness [Shore A] 55 Shore A
Suction rate m³/h
Suction rate l/min
Suction cup material Silicone SI metal detectable
There is no CAD data online available for this item. Please contact your local contact person.

Ordering information: SAUG-SCG 50 SI-MD-55 602 B

The flow gripper SCG for dry food s designed in two parts. In order to receive a complete gripper (flow gripper + suction cup) the following ordering steps are required:

  • Flow gripper (step1) – available for axial or sideways mounting
  • Suction cup (step 2)

Available accessories: plug-in screw union