Vacuum Blower for high suction rate

Efficient
Suction rate (50 Hz)75 m³/h
Suction rate (60 Hz)91 m³/h
Vacuum (50 Hz)105 mbar
Vacuum (60 Hz)80 mbar
Rated power 50 Hz0.37 kW
Rated power 60 Hz0.44 kW
Voltage at 50Hz310-460/180-265V
Voltage at 60Hz370-530/215-310V
ConstructionIE1
PermissionIE1
PermissionIE1
Weight13 kg
SB 75 105 0.37 IE1
Attribute Value
B 232 mm
d 9 mm
D2 40 mm
G1 G1-1/4"-F
H 271 mm
L 316.40 mm
L1 376 mm
X1 100 mm
Y1 200 mm
Attribute Value
Suction rate (50 Hz) 75 m³/h
Suction rate (50 Hz) 1,249.90 l/min
Suction rate (60 Hz) 91 m³/h
Vacuum (50 Hz) 105 mbar
Vacuum (60 Hz) 80 mbar
Protection type IP IP 55
Rated power 50 Hz 0.37 kW
Rated power 60 Hz 0.44 kW
Voltage at 50Hz 310-460/180-265V
Voltage at 60Hz 370-530/215-310V
Sound level at 50 Hz 62 dB(A)
Noise level (60 Hz) 63 dB(A)
Weight 13 kg
Construction IE1
Permission IE1
Construction IE1
Product family SB

Ordering information: SB 75 105 0.37 IE1

The vacuum blower SB is delivered as a ready-to-connect product.

Available assesories: silencer box, dust filter