Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (50 Hz) | 1,050 m³/h |
Suction rate (60 Hz) | 1,250 m³/h |
Vacuum (50 Hz) | 290 mbar |
Vacuum (60 Hz) | 270 mbar |
Rated power 50 Hz | 11 kW |
Rated power 60 Hz | 13.2 kW |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Construction | IE3:JPN/KOR/BRA |
Permission | IE3 |
Weight | 125 kg |
Attribute | Value |
---|---|
B | 525 mm |
B1 | 563 mm |
D2 | 100 mm |
G1 | G4"-F |
G5 | M8-F |
H | 611 mm |
L | 643 mm |
X1 | 350 mm |
Y1 | 400 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 1050 m³/h |
Suction rate (50 Hz) | 17,499.90 l/min |
Suction rate (60 Hz) | 1250 m³/h |
Vacuum (50 Hz) | 290 mbar |
Vacuum (60 Hz) | 270 mbar |
Protection type IP | IP 55 |
Rated power 50 Hz | 11 kW |
Rated power 60 Hz | 13.20 kW |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Sound level at 50 Hz | 75 dB(A) |
Noise level (60 Hz) | 79 dB(A) |
Weight | 125 kg |
Construction | IE3-TYP3 |
Construction | IE3:JPN/KOR/BRA |
Product family | SB |
Product recommendations, accessories and spare parts
Ordering information: SB 1050 290 11 IE3-TYP3
The vacuum blower SB is delivered as a ready-to-connect product.
Available assesories: silencer box, dust filter