Vacuum Blower for high suction rate

Efficient
Suction rate (50 Hz)520 m³/h
Suction rate (60 Hz)610 m³/h
Vacuum (50 Hz)390 mbar
Vacuum (60 Hz)390 mbar
Rated power 50 Hz11 kW
Rated power 60 Hz13.2 kW
Voltage at 50HzD200V/Y350V ±10 %
Voltage at 60HzD220V/Y380-400V ±10%
ConstructionIE3:JPN/KOR/BRA
PermissionIE3
PermissionIE3
Weight125 kg
SB 520 390 11 IE3-TYP3
Attribute Value
B 525 mm
B1 563 mm
D2 100 mm
G1 G4"-F
G5 M8-F
H 611 mm
L 643 mm
X1 350 mm
Y1 400 mm
Attribute Value
Suction rate (50 Hz) 520 m³/h
Suction rate (50 Hz) 8,666.60 l/min
Suction rate (60 Hz) 610 m³/h
Vacuum (50 Hz) 390 mbar
Vacuum (60 Hz) 390 mbar
Protection type IP IP 55
Rated power 50 Hz 11 kW
Rated power 60 Hz 13.20 kW
Voltage at 50Hz D200V/Y350V ±10 %
Voltage at 60Hz D220V/Y380-400V ±10%
Sound level at 50 Hz 74 dB(A)
Noise level (60 Hz) 78 dB(A)
Weight 125 kg
Construction IE3-TYP3
Permission IE3
Construction IE3:JPN/KOR/BRA
Product family SB

Ordering information: SB 520 390 11 IE3-TYP3

The vacuum blower SB is delivered as a ready-to-connect product.

Available assesories: silencer box, dust filter