EVE-TR 60 AC3 IE3-TYP2

Part no.: 10.03.01.00320

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Voltage at 60HzYY230/Y460V ±10%
Suction rate (60 Hz)66 m³/h
Rated power 60 Hz2.6 kW
ConstructionIE3:US/CAN
PermissionUL/CSA
Weight84 kg
EVE-TR 60 AC3 IE3-TYP2
Attribute Value
B 353 mm
B2 46 mm
d 12 mm
G3 G1"-F
G5 M8-F
H 328 mm
L 747 mm
L2 96 mm
X1 326 mm
Y1 190 mm
Y2 95 mm
Attribute Value
Suction rate (60 Hz) 66 m³/h
Voltage at 60Hz YY230/Y460V ±10%
Rated power 60 Hz 2.60 kW
Current type AC3
Current type three-phase current
Construction IE3:US/CAN
Weight 84 kg
Protection type IP IP 55
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 60 AC3 IE3-TYP2

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve