Schmalz

  • NEW
  • EFFICIENT

Vacuum Units VH-TR Start

Suction rate 10, 25, 40, and 80 m³/h

Go directly to the products

Dry-running pump for low-vibration operation and continuous delivery of suction air

Vacuum reservoir keeps the workpiece safe in the event of a brief power failure

Complete solution ready-to-connect for immediate use without any further installation work

Design
  • Dry-running vacuum pump (1), motor protection with main switch (2) and CEE plug (3)
  • Base housing (4) with reservoir (5), integrated non-return valve and vacuum gauge (6), optional wheels for mobile use
  • Vacuum connection incl. solids filter (7) to prevent dirt from entering the reservoir and ball valve (8)
Technical Data
  • Suction rate: 10 to 80 m³/h
  • Max. vacuum: 85 %
  • Version: Start with dry-running pump
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (max.)
Reservoir volume
Labeling
Industry sector

1 - 4 from 4 results

  • NEW
  • EFFICIENT
VH-TR Start 25 30

Part no.: 10.01.55.00003

Vacuum unit with vacuum pump and accumulator

ShapeStart
Design vacuum generatorDry-running pump EVE-TR
Suction rate (max.)25 (m³/h)
Reservoir volume30 (l)
Width B457 (mm)
Height H776 (mm)
Max. vacuum-850 (mbar)
withFilter
Voltage at 50 Hz190 - 255 V / 330 - 440 V AC3
Voltage at 60 Hz190 - 290 V / 330 - 500 V AC3
  • NEW
  • EFFICIENT
VH-TR Start 10 10

Part no.: 10.01.55.00001

Vacuum unit with vacuum pump and accumulator

ShapeStart
Design vacuum generatorDry-running pump EVE-TR
Suction rate (max.)10 (m³/h)
Reservoir volume10 (l)
Width B457 (mm)
Height H379 (mm)
Max. vacuum-850 (mbar)
withFilter
Voltage at 50 HzD175 - 260 V / Y300 - 450 V
Voltage at 60 Hz200 - 300 V or 350 - 520 V
  • NEW
  • EFFICIENT
VH-TR Start 80 100

Part no.: 10.01.55.00005

Vacuum unit with vacuum pump and accumulator

ShapeStart
Design vacuum generatorDry-running pump EVE-TR
Suction rate (max.)80 (m³/h)
Reservoir volume100 (l)
Width B617 (mm)
Height H858 (mm)
Max. vacuum-850 (mbar)
withFilter
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage at 60 HzD265 V / Y460 V ±10 %
  • NEW
  • EFFICIENT
VH-TR Start 40 50

Part no.: 10.01.55.00004

Vacuum unit with vacuum pump and accumulator

ShapeStart
Design vacuum generatorDry-running pump EVE-TR
Suction rate (max.)40 (m³/h)
Reservoir volume50 (l)
Width B457 (mm)
Height H782 (mm)
Max. vacuum-850 (mbar)
withFilter
Voltage at 50 Hz190 - 255 V / 330 - 440 V AC3
Voltage at 60 Hz190 - 290 V / 330 - 500 V AC3

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart